Title Information
Product Number: RJE0605JPD-00#J3
Pkg. Name: PRSS0004ZD-C
Pkg. Previous Code: DPAK(S)V
JEITA Standard: SC-63
Pkg. Code: pkg_6701
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: DPAK(S)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details