Title Information
Product Number: ISL6293-2CR-T
Pkg. Name: L10.3X3
Pkg. Previous Code: LNG
Pkg. Code: LNG
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: DFN

More Package Details