Title Information
Product Number: ISL9220IRTZ-T
Pkg. Name: L20.4X4E
Pkg. Previous Code: LER
Pkg. Code: LER
Lead Count: 20
Length: 4 mm
Width: 4 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TQFN

More Package Details