Title |
Information |
Product Number: |
ISL6333CRZ |
Pkg. Name: |
L48.7X7 |
Pkg. Previous Code: |
LLY |
Pkg. Code: |
LLY |
Lead Count: |
48 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
QFN |
list
More Package Details