Title Information
Product Number: ISL6333CRZ-T
Pkg. Name: L48.7X7
Pkg. Previous Code: LLY
Pkg. Code: LLY
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details