Title Information
Product Number: ISL6363IRTZ
Pkg. Name: L48.6X6
Pkg. Previous Code: LXN
Pkg. Code: LXN
Lead Count: 48
Length: 6 mm
Width: 6 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details