Title Information
Product Number: ISL6568CRZR5184
Pkg. Name: L32.5X5
Pkg. Previous Code: LJP
Pkg. Code: LJP
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details