Title Information
Product Number: ISL95816IRZ-T
Pkg. Name: L32.4X4A
Pkg. Previous Code: LZZ
Pkg. Code: LZZ
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details