Title |
Information |
Product Number: |
ISL95866HRZ-T |
Pkg. Name: |
L52.6X6A |
Pkg. Previous Code: |
LYI |
Pkg. Code: |
LYI |
Lead Count: |
52 |
Length: |
6 mm |
Width: |
6 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QFN |
list
More Package Details