Title Information
Product Number: ISL99140IRZ-T
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3