Title | Information |
---|---|
Product Number: | ISL62881CHRTZ-T |
Pkg. Name: | L28.4X4 |
Pkg. Previous Code: | LMP |
Pkg. Code: | LMP |
Lead Count: | 28 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TQFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |