Title Information
Product Number: ISL62881DHRTZ
Pkg. Name: L32.5X5E
Pkg. Previous Code: LVG
Pkg. Code: LVG
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: TQFN

More Package Details