Title Information
Product Number: ISL62884CHRTZ
Pkg. Name: L28.4X4
Pkg. Previous Code: LMP
Pkg. Code: LMP
Lead Count: 28
Length: 4 mm
Width: 4 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: TQFN

More Package Details