Title Information
Product Number: ISL6609CBZ-T
Pkg. Name: M8.15
Pkg. Previous Code: MYS
Pkg. Code: MYS
Lead Count: 8
Length: 4.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOICN

More Package Details