Title Information
Product Number: ISL6609CRZ
Pkg. Name: L8.3X3
Pkg. Previous Code: LFR
Pkg. Code: LFR
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details