Title Information
Product Number: EL7536IY
Pkg. Name: M10.118A
Pkg. Previous Code: MQL
Pkg. Code: MQL
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.86 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Solder Plate

More Package Details