Title Information
Product Number: HIP6301CBZ
Pkg. Name: M20.3
Pkg. Previous Code: MWR
Pkg. Code: MWR
Lead Count: 20
Length: 12.9 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICW

More Package Details