Title |
Information |
Product Number: |
HIP6302CBZ-T |
Pkg. Name: |
M16.15 |
Pkg. Previous Code: |
MCG |
Pkg. Code: |
MCG |
Lead Count: |
16 |
Length: |
9.9 mm |
Width: |
3.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOICN |
list
More Package Details