Title Information
Product Number: ISL6381CRTZ-T
Pkg. Name: L40.5X5
Pkg. Previous Code: LZW
Pkg. Code: LZW
Lead Count: 40
Length: 5 mm
Width: 5 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TQFN

More Package Details