Title Information
Product Number: ISL6561IRZ
Pkg. Name: L40.6X6
Pkg. Previous Code: LJR
Pkg. Code: LJR
Lead Count: 40
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details