Title Information
Product Number: ISL85012FRZ-T7A
Pkg. Name: L15.3.5X3.5
Pkg. Previous Code: LKQ
Pkg. Code: LKQ
Lead Count: 15
Length: 3.5 mm
Width: 3.5 mm
Thickness: 0.75 mm
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details