Title | Information |
---|---|
Product Number: | ISL85402IRZ |
Pkg. Name: | L20.4X4C |
Pkg. Previous Code: | LFM |
Pkg. Code: | LFM |
Lead Count: | 20 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |