Title | Information |
---|---|
Product Number: | ISL85413FRTZ |
Pkg. Name: | L8.3X3H |
Pkg. Previous Code: | LKC |
Pkg. Code: | LKC |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | TDFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |