Title | Information |
---|---|
Product Number: | ISL9110IRTAZ-T7A |
Pkg. Name: | L12.3X3C |
Pkg. Previous Code: | LET |
Pkg. Code: | LET |
Lead Count: | 12 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.75 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TDFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |