Title Information
Product Number: ISL91110IIAZ-T
Pkg. Name: W5X5.25E
Pkg. Previous Code: WY7
Pkg. Code: WY7
Lead Count: 25
Length: 2.3 mm
Width: 2.1 mm
Thickness: 0.54 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDLBC
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details