Title Information
Product Number: ISL91127IRNZ-T
Pkg. Name: L20.4X4C
Pkg. Previous Code: LCT
Pkg. Code: LCT
Lead Count: 20
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details