Title Information
Product Number: ISL91212AIIZ-T
Pkg. Name: W5X7.35C
Pkg. Previous Code: WSK
Pkg. Code: WSK
Lead Count: 35
Length: 3.7 mm
Width: 2.6 mm
Thickness: 0.6 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDL

More Package Details