Title Information
Product Number: HIP6521CB-T
Pkg. Name: M16.15
Pkg. Previous Code: MCG
Pkg. Code: MCG
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOICN

More Package Details