Title Information
Product Number: ISL6269IRZ
Pkg. Name: L16.4X4
Pkg. Previous Code: LDI
Pkg. Code: LDI
Lead Count: 16
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details