Title Information
Product Number: ISL6420IAZ
Pkg. Name: M20.15
Pkg. Previous Code: MLN
Pkg. Code: MLN
Lead Count: 20
Length: 8.6 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QSOP
Pkg. Class: PLASTIC
RoHS Info:
(PDF)
English
Japanese

More Package Details