Title Information
Product Number: ISL6420IRZ-TK
Pkg. Name: L24.4X4K
Pkg. Previous Code: LHA
Pkg. Code: LHA
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SCQFN

More Package Details