Title Information
Product Number: ISL6440IAZ-T
Pkg. Name: M24.15
Pkg. Previous Code: MLP
Pkg. Code: MLP
Lead Count: 24
Length: 8.6 mm
Width: 3.9 mm
Thickness: 1.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details