Title | Information |
---|---|
Product Number: | ISL6443AIRZ |
Pkg. Name: | L28.5X5 |
Pkg. Previous Code: | LXW |
Pkg. Code: | LXW |
Lead Count: | 28 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |