Title Information
Product Number: ISL6443AIRZ-TK
Pkg. Name: L28.5X5
Pkg. Previous Code: LXW
Pkg. Code: LXW
Lead Count: 28
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details