Title | Information |
---|---|
Product Number: | ISL6446IAZ-T |
Pkg. Name: | M24.15 |
Pkg. Previous Code: | MMG |
Pkg. Code: | MMG |
Lead Count: | 24 |
Length: | 8.6 mm |
Width: | 3.9 mm |
Thickness: | 1.55 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |