Title |
Information |
Product Number: |
ISL6520ACBZA |
Pkg. Name: |
M8.15 |
Pkg. Previous Code: |
MBY |
Pkg. Code: |
MBY |
Lead Count: |
8 |
Length: |
4.9 mm |
Width: |
3.9 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
SOICN |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Pb Free Category: |
Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details