Title Information
Product Number: ISL6522IRZ
Pkg. Name: L16.5X5B
Pkg. Previous Code: LFJ
Pkg. Code: LFJ
Lead Count: 16
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details