Title Information
Product Number: ISL6537CRZ
Pkg. Name: L28.6X6
Pkg. Previous Code: LJZ
Pkg. Code: LJZ
Lead Count: 28
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details