Title Information
Product Number: ISL78268ARZ
Pkg. Name: L24.4X4H
Pkg. Previous Code: LZF
Pkg. Code: LZF
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pkg. Class: PLASTIC
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details