Title Information
Product Number: ISL8271MBIRZ-T
Pkg. Name: Y40.17X19
Pkg. Previous Code: YVX
Pkg. Code: YVX
Lead Count: 40
Length: 17 mm
Width: 19 mm
Thickness: 3.55 mm
Pb (Lead) Free: Exempt
Title Information
Carrier Type: Reel
Pkg. Type: Module
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details