Title |
Information |
Product Number: |
ISL8277MAIRZ-T1 |
Pkg. Name: |
Y41.17X19 |
Pkg. Previous Code: |
YGR |
Pkg. Code: |
YGR |
Lead Count: |
41 |
Length: |
17 mm |
Width: |
19 mm |
Thickness: |
3.55 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
Module |
list
More Package Details