Title | Information |
---|---|
Product Number: | ISL8278MAIRZ-T |
Pkg. Name: | Y41.17X19 |
Pkg. Previous Code: | YGS |
Pkg. Code: | YGS |
Lead Count: | 41 |
Length: | 17 mm |
Width: | 19 mm |
Thickness: | 3.55 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |