Title |
Information |
Product Number: |
RAA2108332GLG#AG0 |
Pkg. Name: |
Y41.17X19 |
Pkg. Previous Code: |
YGS |
Pkg. Code: |
YGS |
Lead Count: |
41 |
Length: |
17 mm |
Width: |
19 mm |
Thickness: |
3.55 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
Module |
list
More Package Details