Title Information
Product Number: RAA2108332GLG#HG0
Pkg. Name: Y41.17X19
Pkg. Previous Code: YGS
Pkg. Code: YGS
Lead Count: 41
Length: 17 mm
Width: 19 mm
Thickness: 3.55 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: Module

More Package Details