Title | Information |
---|---|
Product Number: | RAA2109252GLG#AG0 |
Pkg. Name: | Y58.18X23 |
Pkg. Previous Code: | YGL |
Pkg. Code: | YGL |
Lead Count: | 58 |
Length: | 23 mm |
Width: | 18 mm |
Thickness: | 7.45 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |