Title | Information |
---|---|
Product Number: | ZL9010MAIRZ-T |
Pkg. Name: | Y32.17.2X11.45 |
Pkg. Previous Code: | YGK |
Pkg. Code: | YGK |
Lead Count: | 32 |
Length: | 17.2 mm |
Width: | 11.4 mm |
Thickness: | 2.4 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |