Title Information
Product Number: 2SA1069A(0)-ZJ-E2-AZ
Pkg. Name: PRSS0004AJ-B
Pkg. Previous Code: P3J9-254-323
JEITA Standard: -
Pkg. Code: pkg_7560
Lead Count: 3
Length: 10 mm
Width: 8 mm
Thickness: 4.8 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-25Z
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details