Title Information
Product Number: 2SB1217-AZ
Pkg. Name: PRSS0003ZK-A
Pkg. Previous Code: P3HP-230B-2
JEITA Standard: -
Pkg. Code: pkg_7553
Lead Count: 3
Length: 9 mm
Width: 12 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: MP-5
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details