Title Information
Product Number: 2SC4926YD-TL-E
Pkg. Name: PLSP0004ZA-A
Pkg. Previous Code: MPAK-4V
JEITA Standard: SC-61AA
Pkg. Code: pkg_6698
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MPAK
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details