Title Information
Product Number: GA4A4Z-T1-A
Pkg. Name: PTSP0003JA-A
Pkg. Previous Code: P3C1-65-212
JEITA Standard: SC-70
Pkg. Code: pkg_7501
Lead Count: 3
Length: 1 mm
Width: 2 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details